MCS Master Cabling Section
Engineered for efficiency, the MCS Master Cabling Section series eliminates the need for horizontal cable managers with patented 1U-spaced cable guide fingers that align perfectly with rack spacing.
Whether you need a compact footprint or extra capacity, CPI offers single- and double-sided options—with or without extended fingers—to meet your specific cabling needs.
MCS Master Cabling Section – Single-Sided
This space-saving vertical manager is perfect for installations where every inch counts. With patented 1U-spaced cable guide fingers and a sleek, single-sided profile, it eliminates the need for horizontal cable managers while keeping your patch cords neatly aligned. Ideal for standard-density applications where accessibility is only needed on one side.


MCS Master Cabling Section – Double-Sided
Built for high-density rack environments, the double-sided version of the MCS provides full front-and-back access to cabling. Pass-through ports and vertical strap slots make it easy to secure and organize cables on both sides, while the 1U-aligned fingers maintain clean patching across the rack. It’s the go-to choice for managing large cable volumes with ease.
MCS-EFX with Extended Fingers – Single-Sided
Need a tougher vertical manager with a slim footprint? The MCS-EFX Single-Sided features extended fingers and reinforced construction, making it CPI’s most robust single-sided solution. It’s ideal for enterprise and high-profile deployments that require superior cable support and lasting durability without taking up extra space.


MCS-EFX with Extended Fingers – Double-Sided
The MCS-EFX Double-Sided combines extended fingers, full dual-side access, and CPI’s strongest vertical frame for unmatched capacity and structural integrity. It’s engineered for data centers and enterprise networks that can’t afford compromise.