Air Containment Solutions
Chatsworth Products (CPI) offers adaptable aisle containment solutions—helping you get the most from every rack and every watt.
Smarter airflow. Proven performance.
Airflow management is one of the most effective ways to improve efficiency, reduce cooling costs, and meet sustainability goals.
With over 30 years of experience in airflow strategies, Chatsworth Products has been a trusted partner for thousands of organizations looking to solve airflow challenges at the cabinet, aisle, and room levels. CPI’s approach helps lower cooling costs and extend the life of your infrastructure.

Why Choose CPI Containment?
Adjustable panels and tool-less components let you quickly adjust containment to match your infrastructure.
We offer both aisle containment and row level duct configurations.
Quick access panels and replaceable parts make maintenance fast and safe.
Engineered for rapid installation with minimal disruption to operations.
Elevate™ Adjustable Containment Solution
Tool-Less, Telescoping Design for Seamless Adjustment
Telescoping panels offer exceptional adjustability for hot aisle containment and row-level Vertical Exhaust Duct (VED) applications, enabling fast deployment with no on-site fabrication. Pre-assembled frames and sliding panels simplify access and accelerate installation.
Elevate™ Adjustable Containment Solution for Hot Aisle Containment connects two rows of cabinets to form a sealed hot aisle, channeling exhaust to the drop ceiling for efficient closed-loop cooling. Its telescoping panel adjusts easily to connect ZetaFrame® cabinets to the ceiling—no on-site modifications needed.

Elevate Row Level Configuration creates a sealed, overhead pathway to channel hot air from a single row of cabinets to the drop ceiling, forming an efficient closed return system. The telescoping two-piece panel connects the ZetaFrame® cabinet to the ceiling without on-site modifications.

Build To Spec (BTS) Kit
Build Around Your Existing Infrastructure
A highly adaptable, field-fabricated hot or cold aisle containment solution that installs over cabinets of varying sizes and works around architectural obstacles—ideal for retrofit deployments. Easily add, remove, or omit cabinets as needed.
Vertical Exhaust Duct (VED) For ZetaFrame® Cabinet
Cabinet-Level Containment for Peak Performance
Captures and directs hot exhaust air into the overhead plenum—keeping it fully contained and isolated from the room’s cool supply air. With easy height adjustment, it’s ideal for hybrid cooling strategies and retrofit projects that need better airflow control without the need for full containment infrastructure.

Cold Aisle Containment (CAC)
Ideal for retrofit sites with low ceilings, it integrates with perimeter cooling and simplifies containment in small to mid-sized data centers.

Add Air Containment and Liquid Cooling to Your Cabinet
Unlock the Full Potential of Liquid Cooling
Chatsworth Products' can be preconfigured with precision airflow management and two-phase, direct-to-chip, waterless liquid cooling from ZutaCore®.
With this hybrid cooling approach, direct-to-chip liquid cooling targets the hottest components, while optimized airflow manages residual heat for high efficiency, scalable solution.
Get a FREE Computational Fluid Dynamics (CFD) analysis from CPI
Our experts can help you visualize airflow patterns, identify problem areas, and uncover opportunities to reduce energy costs and improve cooling performance—before making any changes to your infrastructure.


AI + High Computing

Maximize Density and Optimize Performance