eConnect® Power Distribution Units (PDUs)
Chatsworth Products (CPI) offers a full range of PDUs—from basic to high-power models—built to meet the power and scalability demands of AI-ready, high-density data center environments.
Need PDUs Fast?
Select CPI PDUs are available to ship in just 5 business days after receipt.

Support AI, HPC, and high-density compute environments with rack PDUs, supporting up to 100A and 57.5kW of capacity.
Operate reliably in hot aisle and containment setups with ratings up to 149°F (65°C).
Choose from standard PDU models or fast, full custom configurations to meet your exact requirements.
Save time and reduce waste with factory-integrated PDUs.
New: eConnect® PDUs with QuadLock Outlets
Introducing the new eConnect® PDU with QuadLock Outlets —the only PDU on the market that combines four outlet types and built-in locking in a single unit.
✅ Supports Four Outlet Types (C13, C15, C19, and C21)—no adapters required.
✅ Built-In Locking Mechanism—no clips, custom cables, or proprietary power cords required.
✅ Color-Coded Outlets—speed up troubleshooting with clear visual organization.
Remote Intelligence & DCIM Integration
eConnect® PDUs integrate seamlessly with , providing real-time visibility and control over power consumption, environmental conditions, electronic lock status, and access security—all from a single pane of glass.


Pre-install Power and Cooling into CPI's ZetaFrame® Cabinet
Engineered for today’s AI demands, this cabinet arrives with high-power eConnect® PDUs and ZutaCore waterless, two-phase, direct-to-chip liquid cooling already integrated—simplifying your deployment.

AI + High Computing

Maximize Density and Optimize Performance