CCS Combination Cabling Section
The CCS Combination Cabling Section is a vertical cable manager designed for optimal front-to-back cable organization.
With 1U-spaced cable guides on the front for precise patch cord management and an open rear section for routing larger cable bundles, it delivers efficient, high-capacity cable control in a single, space-saving design. Ideal for environments that demand both clean patching and accessible trunk cabling.
CCS Combination Cabling Section
The original CCS features CPI’s trusted 1U-spaced plastic cable guides in the front for easy patch cord organization, while the open rear section simplifies routing for back-of-rack trunk cabling. A true dual-sided solution that fits seamlessly into most rack environments.


CCS-EFX Combination Cabling Section with Extended Fingers
Built for even higher-density patching, the CCS-EFX doubles the cable capacity of the standard model with extended cable openings—each sized for 48 patch cords. The durable yet lightweight construction, locking door, and spin-latch closures on the rear make it ideal for demanding network environments that require both strength and flexibility.