Shopping List
Loading...
Loading...

ZetaFrame® Cabinet System: Unmatched Strength, Ultimate Performance

Built for the demands of modern data centers, CPI’s integrated, configurable cabinet system delivers superior durability, flexibility, and industry-leading load capacity.


Chatsworth Products offers a comprehensive range of server cabinets and racks, including the highly engineered ZetaFrame® Cabinet System, designed to meet the demanding needs of AI and HPC applications.

It offers fast, built-to-order configurability with exceptional strength and scalability for next-generation computing.

As a total, turnkey solution, it seamlessly integrates advanced thermal management, power distribution, and cable organization to optimize performance in high-density deployments.

Fill out the form to get detailed specifications of ZetaFrame today.

Discover the Benefits of ZetaFrame

All-in-One Integrated Solution

All components are seamlessly integrated and shipped under one part number, simplifying procurement and installation for a smooth, hassle-free deployment.

Rapid Deployment

By arriving preconfigured, ZetaFrame eliminates on-site assembly—reducing labor, errors, and setup time—so you can go live sooner with minimal disruption.

Highly Customizable

ZetaFrame® is a fully customizable solution, designed by you to meet your exact specifications—from size and mounting options to accessories and beyond.

Key Integrated Features

Powering Performance

The ZetaFrame® Cabinet System is designed for seamless power integration, ensuring efficient and reliable energy distribution in high-density environments.

  • Built-In Compatibility: Effortlessly integrates with CPI’s intelligent power solutions for a unified infrastructure.
  • High-Power Configurations: Designed to handle the increasing power demands of AI and HPC, ensuring stability and efficiency.
  • Streamlined Deployment: Integrated power solutions simplify installation and management, reducing complexity in modern data centers.

Advanced Cooling Solutions for High-Density Performance 


Liquid Cooling: Maximize Performance & Sustainability 

ZetaFrame® integrates seamlessly with ZutaCore® HyperCool® direct-to-chip cooling, managing extreme power densities while reducing energy use and eliminating water. This waterless solution cools processors up to 2800W, supports over 100kW per rack, and enables greater compute density with a lower carbon footprint. Preinstalled components streamline deployment under a single part number.


Air Containment: Optimize Cooling Efficiency

Fully integrated with ZetaFrame®, air containment solutions like vertical exhaust ducts and aisle containment improve cooling efficiency by isolating hot and cold air. When combined with liquid cooling, this hybrid approach reduces energy consumption, supports high-power densities, and ensures reliable performance in dense computing environments.

Industry-Leading Load Capacity

Built for reliability, the ZetaFrame® Cabinet System—part of CPI’s trusted line of server cabinets and racks—supports up to 5,000 lb. (2268 kg) static and 4,000 lb. (1814 kg) dynamic loads, making it ideal for high-density deployments. Its robust steel frame adapts to evolving data center demands, seamlessly integrating hybrid cooling and next-generation technologies.

Security and Environmental Monitoring

With increasing pressure to meet internal policies, industry standards, and regulatory frameworks (like SOC 2, HIPAA, PCI DSS, and ISO 27001), visibility at the cabinet level is essential.

The ZetaFrame® Cabinet System helps you achieve control, visibility, and audit readiness—without added complexity.

  • Electronic Access Control 
    Control and log who enters each cabinet with integrated electronic locks and user-level permissions. Maintain a full audit trail of physical access. 
  • Environmental Monitoring 
    Built-in sensors continuously track temperature, humidity, and airflow—alerting you to conditions that could jeopardize uptime or violate operating thresholds. 
  • Power IQ® DCIM Integration (in partnership with Sunbird) 
    Centralize monitoring, alerts, reports, and capacity planning. Generate on-demand documentation for audits with built-in analytics and historical data. 

Why Work with CPI?

Consultation & Design Expertise

From designing a solution from the ground up to selecting the ideal configuration, our team collaborates with you to deeply understand your challenges and guide you through even the most complex projects.

Single Vendor Solution

As a true single-vendor solution, CPI can help simplify procurement, ensure compatibility, and streamlines deployment, so you can focus on performance, not piecing together components.

Sustainability-Focused

Partnering with CPI means gaining energy-efficient solutions designed to reduce waste, lower operating costs, and support your sustainability goals—without compromising performance or reliability.

Configure it!

Build your ideal ZetaFrame Cabinet System today—part of our industry-leading line of server cabinets and racks. Choose from standard options or work with our Design Engineering Services for a custom solution.

Related Resources
resource image
May 20, 2024
7 min read
Blog

How Pre-Installed Accessories in Data Center Cabinets Reduce Waste & Streamline Sustainability

Learn how integrating essential accessories directly into the cabinet can reduce material waste and optimize the operational efficiency.
resource image
White Paper

Cabinet-Integrated Liquid Cooling Supports Rising Power Density and Maximum Sustainability for High-Performance Computing Data Center Environments

This white paper explores how cabinet-integrated liquid cooling helps meet rising rack power demands—while improving energy efficiency and sustainability in AI and HPC environments.
resource image
May 13, 2024
6 min read
Blog

Top 5 Benefits of Integrated, All-in-One Data Center Cabinets

Discover how integrated data center cabinets streamline deployment, reduce costs, and boost efficiency with scalable, all-in-one solutions tailored to your needs.