Shopping List
Loading...
Loading...

Standard Swing Gate Wall Rack

72 Options
Customize Your Product
Height
Depth
Explore Sizes & Options
Filter
Add to List Add
11790-118
29.1" (739 mm)
18.2" (462 mm)
Gray
$482.48
11792-725
78.1" (1984 mm)
25.2" (640 mm)
Black
$906.56
11793-118
29.1" (739 mm)
18.2" (462 mm)
Gray
$541.66
11793-718
29.1" (739 mm)
18.2" (462 mm)
Black
$517.04
11791-125
43.1" (1095 mm)
25.2" (640 mm)
Gray
$712.73
11791-712
43.1" (1095 mm)
12.2" (310 mm)
Black
$434.36
11791-E18
43.1" (1095 mm)
18.2" (462 mm)
Glacier White
$555.99
11791-718
43.1" (1095 mm)
18.2" (462 mm)
Black
$505.42
11791-E12
43.1" (1095 mm)
12.2" (310 mm)
Glacier White
$477.80
11791-E25
43.1" (1095 mm)
25.2" (640 mm)
Glacier White
$748.41
11794-712
43.1" (1095 mm)
12.2" (310 mm)
Black
$490.03
11794-725
43.1" (1095 mm)
25.2" (640 mm)
Black
$750.15
11790-125
29.1" (739 mm)
25.2" (640 mm)
Gray
$620.11
11790-112
29.1" (739 mm)
12.2" (310 mm)
Gray
$410.56
11792-718
78.1" (1984 mm)
18.2" (462 mm)
Black
$719.73
11790-E25
29.1" (739 mm)
25.2" (640 mm)
Glacier White
$651.12
11792-E12
78.1" (1984 mm)
12.2" (310 mm)
Glacier White
$712.19
11792-E18
78.1" (1984 mm)
18.2" (462 mm)
Glacier White
$791.72
11790-725
29.1" (739 mm)
25.2" (640 mm)
Black
$591.87
11793-112
29.1" (739 mm)
12.2" (310 mm)
Gray
$465.97
Product Description

The Standard Swing Gate Wall Rack provides easy access to the rear of equipment, making it the ideal choice for supporting patch panels and switches.

Key Features and Benefits
  • Dual hinges open to right or left, stopping in 90° position
  • EIA-310-E compliant
  • Universal 5/8”-5/8”-1/2” (15.9 mm -15.9mm -12.7 mm) alternating hole pattern
  • Rack-mount spaces are marked and numbered
  • Includes (50) #12-24 mounting screws.
  • Black painted racks ship with black screws; other racks ship with zinc screws
  • Supports 100 lb (45.4 kg) of equipment in the open and closed position when securely mounted
  • Load capacity can be increased to 150 lb (68 kg) with optional Heavy Duty Swing Gate Kit
  • Supports single-sided and double-side shelves
  • Ships partially assembled with installation hardware