Heavy-Duty Wall-Mount Equipment Rack
Heavy-Duty Wall-Mount Equipment Rack
32 Options
Heavy-Duty Wall-Mount Equipment Rack
Customize Your Product
Height
Width
Color
Explore Sizes & Options
Product No. | Add to List Add | |||||
---|---|---|---|---|---|---|
15320-124 | 41.2" (1046 mm) 20U | 19" (483 mm) | Gray | 24" (610 mm) | $622.66 | |
15320-118 | 41.2" (1046 mm) 20U | 19" (483 mm) | Gray | 18" (457 mm) | $610.51 | |
15320-524 | 41.2" (1046 mm) 20U | 19" (483 mm) | Clear | 24" (610 mm) | $593.05 | |
15322-524 | 41.2" (1046 mm) 20U | 23" (584 mm) | Clear | 24" (610 mm) | $647.59 | |
15323-118 | 76.2" (1935 mm) 40U | 23" (584 mm) | Gray | 18" (457 mm) | $1,040.06 | |
15321-124 | 76.2" (1935 mm) 40U | 19" (483 mm) | Gray | 24" (610 mm) | $971.48 | |
15321-718 | 76.2" (1935 mm) 40U | 19" (483 mm) | Black | 18" (457 mm) | $907.06 | |
15322-124 | 41.2" (1046 mm) 20U | 23" (584 mm) | Gray | 24" (610 mm) | $680.00 | |
15320-E18 | 41.2" (1046 mm) 20U | 19" (483 mm) | Glacier White | 18" (457 mm) | $639.57 | |
15321-118 | 76.2" (1935 mm) 40U | 19" (483 mm) | Gray | 18" (457 mm) | $952.41 | |
15320-518 | 41.2" (1046 mm) 20U | 19" (483 mm) | Clear | 18" (457 mm) | $581.44 | |
15322-718 | 41.2" (1046 mm) 20U | 23" (584 mm) | Black | 18" (457 mm) | $634.91 | |
15320-718 | 41.2" (1046 mm) 20U | 19" (483 mm) | Black | 18" (457 mm) | $581.44 | |
15323-124 | 76.2" (1935 mm) 40U | 23" (584 mm) | Gray | 24" (610 mm) | $1,060.90 | |
15323-724 | 76.2" (1935 mm) 40U | 23" (584 mm) | Black | 24" (610 mm) | $1,010.35 | |
15322-E18 | 41.2" (1046 mm) 20U | 23" (584 mm) | Glacier White | 18" (457 mm) | $698.40 | |
15323-518 | 76.2" (1935 mm) 40U | 23" (584 mm) | Clear | 18" (457 mm) | $990.54 | |
15323-524 | 76.2" (1935 mm) 40U | 23" (584 mm) | Clear | 24" (610 mm) | $1,010.35 | |
15320-724 | 41.2" (1046 mm) 20U | 19" (483 mm) | Black | 24" (610 mm) | $593.05 | |
15321-524 | 76.2" (1935 mm) 40U | 19" (483 mm) | Clear | 24" (610 mm) | $925.20 |
Product Description
Use the Heavy Duty Wall-Mount Equipment Rack to hold up to 350 lb (158.8 kg). The 24”D (610 mm) allows larger equipment to be wall-mounted. Quick and easy assembly has been engineered in to save you valuable installation time. Includes assembly hardware and mounting 1/4” x 2” lag bolts. Sold individually.
Key Features and Benefits
- 12-24 roll-formed threads on 5/8”-5/8”-1/2” (15.9 mm -15.9 mm - 12.7 mm) spacing, both sides
- Rack-mount spaces are marked and numbered
- Made of high-strength, lightweight aluminum
- Includes (50) #12-24 mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
- Holds up to 350 lb (158.8 kg) when securely mounted to wall or backboard