Seismic Frame Two-Post Rack
Seismic Frame Two-Post Rack
16 Options
Seismic Frame Two-Post Rack
Customize Your Product
Width
Rail Style
Color
Explore Sizes & Options
Add to List Add | |||||
---|---|---|---|---|---|
13853-103 | 24" (610 mm) | Tapped #12-24 Zinc Rails | Gray | $2,164.46 | |
13854-703 | 24" (610 mm) | Square-Punched Zinc Rails | Black | $1,997.62 | |
13853-703 | 24" (610 mm) | Tapped #12-24 Zinc Rails | Black | $2,134.64 | |
13855-703 | 24" (610 mm) | Tapped #12-24 Zinc Rails | Black | $2,073.73 | |
13856-103 | 24" (610 mm) | Square-Punched Zinc Rails | Gray | $2,027.42 | |
13884-103 | 28" (711 mm) | Square-Punched Zinc Rails | Gray | $2,492.59 | |
13856-703 | 24" (610 mm) | Square-Punched Zinc Rails | Black | $1,937.95 | |
13885-103 | 28" (711 mm) | Tapped #12-24 Zinc Rails | Gray | $2,431.65 | |
13883-703 | 28" (711 mm) | Tapped #12-24 Zinc Rails | Black | $2,432.90 | |
13854-103 | 24" (610 mm) | Square-Punched Zinc Rails | Gray | $2,081.47 | |
13855-103 | 24" (610 mm) | Tapped #12-24 Zinc Rails | Gray | $2,133.36 | |
13883-103 | 28" (711 mm) | Tapped #12-24 Zinc Rails | Gray | $2,492.59 | |
13884-703 | 28" (711 mm) | Square-Punched Zinc Rails | Black | $2,432.90 | |
13885-703 | 28" (711 mm) | Tapped #12-24 Zinc Rails | Black | $2,372.00 | |
13886-103 | 28" (711 mm) | Square-Punched Zinc Rails | Gray | $2,431.65 | |
13886-703 | 28" (711 mm) | Square-Punched Zinc Rails | Black | $2,372.00 |
Product Description
CPI’s Seismic Frame® Two-Post Rack is designed specifically to support network equipment in areas with seismic activity. When earthquakes occur, equipment racks move back-and-forth with the building causing violent vibration through racks and equipment. An earthquake can easily damage or destroy non-seismic racks and equipment that are not carefully braced.
The welded, steel Seismic Frame Two-Post Rack resists the swaying motion caused by earthquakes to reduce the amount of vibration transferred through the rack to equipment and is less likely to be damaged during a seismic event, which means faster network recovery.
Key Features and Benefits
- Welded, steel network equipment rack engineered specifically to protect equipment in areas with seismic activity
- Independently seismic-tested and certified; meets industry-recognized Telcordia® Technologies, Inc. GR-63-CORE Network Equipment Building Systems (NEBS) Zone 4 requirements
- 1,000 lb (453.6 kg) load rating for seismic areas
- Supports 19” EIA-310-D compliant rack-mount equipment like patch panels and network switches; 23” wide version also available
- 19” wide rack fits within a 24” (610 mm) raised access floor tile
- Available with #12-24 threaded or square-punched adjustable-depth equipment mounting rails