Shopping List
Loading...
Loading...

Adjustable ServerRack

48 Options
Customize Your Product
Height
Color
Depth
Explore Sizes & Options
Filter
Add to List Add
15211-115
96" (2438 mm) 51U
Gray
15.8" (400 mm)
$1,107.40
15211-E01
72" (1829 mm) 38U
Glacier White
15.8" (400 mm)
$1,029.81
15213-101
72" (1829 mm) 38U
Gray
29.5" (750 mm)
$1,044.56
15212-E08
108" (2740 mm)
Glacier White
22.6" (575 mm)
$1,354.14
15213-103
84" (2134 mm) 45U
Gray
29.5" (750 mm)
$1,077.05
15213-E08
108" (2740 mm)
Glacier White
29.5" (750 mm)
$1,386.40
15214-108
108" (2740 mm)
Gray
36.4" (925 mm)
$1,354.16
15212-108
108" (2740 mm)
Gray
22.6" (575 mm)
$1,292.58
15212-703
84" (2134 mm) 45U
Black
22.6" (575 mm)
$996.43
15212-E03
84" (2134 mm) 45U
Glacier White
22.6" (575 mm)
$1,096.06
15212-708
108" (2740 mm)
Black
22.6" (575 mm)
$1,231.00
15211-103
84" (2134 mm) 45U
Gray
15.8" (400 mm)
$1,015.49
15211-101
72" (1829 mm) 38U
Gray
15.8" (400 mm)
$982.98
15214-E01
72" (1829 mm) 38U
Glacier White
36.4" (925 mm)
$1,126.53
15213-708
108" (2740 mm)
Black
29.5" (750 mm)
$1,260.38
15213-715
96" (2438 mm) 51U
Black
29.5" (750 mm)
$1,113.28
15214-E03
84" (2134 mm) 45U
Glacier White
36.4" (925 mm)
$1,160.65
15211-108
108" (2740 mm)
Gray
15.8" (400 mm)
$1,261.83
15211-701
72" (1829 mm) 38U
Black
15.8" (400 mm)
$936.14
15211-715
96" (2438 mm) 51U
Black
15.8" (400 mm)
$1,054.65
Product Description

Adjustable ServerRack (ASR) provides a sturdy, cost-effective solution for supporting rack-mount network, computer server and data storage equipment in data centers, computer equipment rooms and other IT facilities. Features square-punched multi-mount style rails.

Key Features and Benefits
  • Stability and strength of an enclosure in an open mounting system
  • Provides easy access to equipment and cabling
  • Quick assembly with one-piece top and bottom pan sets
  • Easy to bay together to create multi-frame configurations
  • Use with any CPI Cabling Section to manage cables
  • Equipment mounting locations are marked on the mounting channels 
  • Square-punched mounting holes allow you to change equipment mounting hardware to meet the requirements of rack-mount server and data storage equipment
  • Supports up to 2000lb (907.2 kg)
  • UL Listed; File E227626; Category NWIN (US), NWIN7 (Canada) – Information Technology and Communications Equipment Cabinet, Enclosure and Rack