Rack Panel Adapters
Rack Panel Adapters
20 Options
Rack Panel Adapters
Customize Your Product
Width
Color
Explore Sizes & Options
Add to List Add | |||||
---|---|---|---|---|---|
31410-100 | 2.5" (64 mm) | Gray | $45.96 | ||
31420-500 | 2.5" (64 mm) | Clear | $57.04 | ||
31410-E00 | 2.5" (64 mm) | Glacier White | $48.20 | ||
31430-500 | 2.5" (64 mm) | Clear | $75.17 | ||
31430-E00 | 2.5" (64 mm) | Glacier White | $82.71 | ||
31440-500 | 2.5" (64 mm) | Clear | $87.17 | ||
31420-E00 | 2.5" (64 mm) | Glacier White | $62.77 | ||
31430-100 | 2.5" (64 mm) | Gray | $78.95 | ||
31440-100 | 2.5" (64 mm) | Gray | $91.49 | ||
31440-E00 | 2.5" (64 mm) | Glacier White | $95.86 | ||
31450-700 | 2.5" (64 mm) | Black | $101.82 | ||
31440-700 | 2.5" (64 mm) | Black | $87.17 | ||
31410-700 | 2.5" (64 mm) | Black | $43.80 | ||
31420-100 | 2.5" (64 mm) | Gray | $59.91 | ||
31410-500 | 2.5" (64 mm) | Clear | $43.80 | ||
31420-700 | 2.5" (64 mm) | Black | $57.04 | ||
31430-700 | 2.5" (64 mm) | Black | $75.17 | ||
31450-500 | 2.5" (64 mm) | Clear | $101.82 | ||
31450-E00 | 2.5" (64 mm) | Glacier White | $112.01 | ||
31450-100 | 2.5" (64 mm) | Gray | $106.95 |
Product Description
Rack Panel Adapters allow 19"W equipment to be mounted on 23"W racks. They feature threaded #12-24 mounting holes and are available in a variety of mounting heights.
Key Features and Benefits
- Packaged in pairs
- Universal 5/8" - 5/8" - 1/2" (15.9 mm - 15.9 mm - 12.7 mm)
- Joggled so that installed panels fit flush