Basic Horizontal Rack-Mount Power Strips
Basic Horizontal Rack-Mount Power Strips
25 Options

Basic Horizontal Rack-Mount Power Strips
Customize Your Product
Volts
Plug
Explore Sizes & Options
Add to List Add | |||||||
---|---|---|---|---|---|---|---|
15640-204 | 220-250V | IEC C20 Inlet | $176.50 | ||||
15640-203 | 220-250V | IEC C20 Inlet | $191.84 | ||||
15640-202 | 220-250V | IEC C20 Inlet | $217.38 | ||||
15640-207 | 220-250V | IEC C20 Inlet | $227.60 | ||||
15640-212 | 220-250V | IEC 16A 1P +N +E | $217.38 | ||||
15640-206 | 220-250V | IEC C20 Inlet | $176.50 | ||||
15640-213 | 220-250V | IEC 16A 1P +N +E | $191.84 | ||||
15640-205 | 220-250V | IEC C20 Inlet | $176.50 | ||||
15640-211 | 220-250V | IEC 16A 1P +N +E | $191.84 | ||||
15640-214 | 220-250V | IEC 16A 1P +N +E | $176.50 | ||||
15640-215 | 220-250V | IEC 16A 1P +N +E | $176.50 | ||||
15640-216 | 220-250V | IEC 16A 1P +N +E | $176.50 | ||||
15640-217 | 220-250V | IEC 16A 1P +N +E | $227.60 | ||||
15640-232 | 220-250V | UK BS1363 | $217.38 | ||||
15640-231 | 220-250V | UK BS1363 | $191.84 | ||||
15640-236 | 220-250V | UK BS1363 | $176.50 | ||||
15640-201 | 220-250V | IEC C20 Inlet | $191.84 | ||||
12816-707 | 110-125V | NEMA 5-20P | $218.75 | ||||
12816-708 | 110-125V | NEMA L5-20P | $237.42 | ||||
12816-705 | 110-125V | NEMA 5-20P | $165.40 |
Product Description
Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.
Key Features and Benefits
- Distribute power to multiple devices from a single power connection
- Choice of plug and outlet styles to match site requirements
- Includes 19" EIA and 23" W horizontal rack-mount brackets