Shopping List
Loading...
Loading...

Universal Cable Runway

27 Options
Customize Your Product
Width
Color
Explore Sizes & Options
Filter
Add to List Add
10250-106
6" (152.4 mm)
Gray
$170.47
10250-E06
6" (152.4 mm)
Glacier White
$187.49
10250-115
15" (381 mm)
Gray
$208.75
10250-118
18" (457.2 mm)
Gray
$216.21
10250-131
30" (762 mm)
Gray
$362.11
10250-109
9" (228.6 mm)
Gray
$182.41
10250-112
12" (304.8 mm)
Gray
$189.03
10250-E24
24" (609.6 mm)
Glacier White
$281.53
10250-124
24" (609.6 mm)
Gray
$255.94
10250-737
36" (914.4 mm)
Black
$412.71
10250-704
4" (101.6 mm)
Black
$159.14
10250-712
12" (304.8 mm)
Black
$189.03
10250-E15
15" (381 mm)
Glacier White
$229.63
10250-137
36" (914.4 mm)
Gray
$389.38
10250-E12
12" (304.8 mm)
Glacier White
$207.93
10250-104
4" (101.6 mm)
Gray
$159.14
10250-709
9" (228.6 mm)
Black
$182.41
10250-718
18" (457.2 mm)
Black
$216.21
10250-724
24" (609.6 mm)
Black
$255.94
10250-731
30" (762 mm)
Black
$383.82
Product Description

Our most popular cable runway is designed for value conscious customers. The Universal Cable Runway offers the industry standard features you’ve come to expect. With the runway supported every 5’ (1.5 m), maximum load with minimal deflection is 132 lb/ft (59.9 kg).

Key Features and Benefits
  • Made of 3/8” x 1-1/2” x .065” (9.53 mm x 38 mm x 1.65 mm) wall rectangular steel tubing
  • Cross members welded at 12” (300 mm) intervals 
  • Individually boxed to prevent scratches and damage
  • Standard length is 9’-11 1/2”/119.5” (3035 mm)
  • U.L. classified for suitability as an equipment grounding conductor (must remove paint from side stringers or use grounding strap)
  • Installation Best Practices includes Runway Elevation Kit