Shopping List
Loading...
Loading...

Vertical Rack Bonding Busbar

2 Options
Customize Your Product
Depth
Explore Sizes & Options
Filter
Add to List Add
40160-036
36" (914 mm)
$120.83
40160-072
72" (1829 mm)
$155.78
Product Description

Vertical Rack Bonding Busbar (RBB) for consolidating equipment bonding connections. Constructed of 5/8”H x 1/4”W (15.9 mm x 6.4 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with pairs of #1/4-20 tapped mounting holes on 5/8” (15.9 mm) centers. The 36”L (910 mm) bar has one set of #5/16 self-clinching studs on 1” (25.4 mm) centers at one end for attachment of a bonding conductor. The 72”L (1830 mm) bar has two sets of #5/16 self-clinching studs on 1” (25.4 mm) centers at both ends for attachment of a bonding conductor.

  • Each package contains one Vertical Rack Bonding Busbar
  • Vertical Rack Busbars with insulators and lug kits are also available
  • Other configurations are available on request
  • UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Grounding and Bonding Equipment